IESNA:LM-63-2002
[TEST]P1460959
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1C-8540-U-T3RE-HSS
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 880MA 85CRI 4000k FIXTURE w/ TYPE III ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10284.1
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
856.1 994.1 1060.3 1073.6 1088.2 1107.0 1125.9 1148.2 1176.8 1225.6 1302.2 1412.4 1574.1 1846.7 2210.6 
2602.4 3099.4 3479.4 3713.6 3917.2 4026.6 3956.9 3689.9 3188.0 2723.0 2159.7 1589.5 1455.6 1307.8 1022.0 
692.3 419.0 305.3 240.5 191.7 137.3 68.3 0.0 
856.1 990.6 1056.8 1071.5 1083.3 1102.9 1122.4 1144.7 1173.3 1222.1 1299.5 1411.7 1561.6 1813.2 2175.7 
2584.3 3088.3 3446.6 3698.3 3915.8 4038.5 3976.4 3701.8 3223.5 2756.5 2206.4 1640.3 1486.3 1332.2 1045.7 
710.4 427.3 302.6 228.0 182.6 128.3 69.0 0.0 
856.1 987.1 1056.2 1072.2 1087.5 1108.4 1130.7 1156.5 1190.0 1239.5 1321.1 1420.1 1552.5 1784.0 2104.6 
2482.5 2981.6 3388.7 3735.2 3964.6 4168.1 4238.6 4082.4 3735.9 3273.7 2716.7 2072.6 1832.1 1601.3 1244.4 
818.4 449.0 309.5 231.4 184.7 133.2 73.9 0.0 
856.1 980.9 1054.1 1071.5 1091.0 1114.7 1141.9 1174.7 1215.8 1268.8 1350.3 1448.6 1569.2 1740.0 2026.6 
2386.3 2823.4 3326.7 3773.6 4117.3 4384.9 4580.8 4631.0 4436.5 3987.6 3374.8 2610.1 2315.9 1871.1 1380.3 
884.0 494.3 308.8 231.4 180.6 134.5 81.6 0.0 
856.1 967.6 1048.5 1073.6 1094.5 1122.4 1156.5 1194.2 1246.5 1310.6 1388.0 1491.9 1615.3 1760.3 1991.0 
2325.6 2691.6 3164.3 3699.0 4154.9 4543.9 4851.3 5117.6 5305.2 5250.8 4894.6 4192.5 3821.0 3162.2 2170.9 
1303.6 651.8 324.2 216.8 159.6 101.8 66.9 0.0 
856.1 955.8 1035.2 1071.5 1098.0 1129.4 1167.7 1214.4 1271.6 1344.8 1436.8 1549.0 1699.6 1873.9 2099.1 
2410.7 2773.2 3170.5 3639.7 4193.2 4752.3 5284.9 5886.6 6406.6 6854.2 7076.6 6845.1 6523.0 5846.8 4103.3 
2284.5 1096.6 428.7 198.0 131.8 96.2 54.4 0.0 
856.1 935.5 1012.9 1067.3 1095.9 1132.1 1171.9 1222.8 1288.3 1365.0 1464.0 1595.7 1767.9 2006.3 2332.6 
2728.6 3201.9 3698.3 4251.8 4869.5 5535.9 6196.8 6857.0 7538.1 8189.2 8643.7 8830.5 8758.7 8343.3 
7124.0 5337.9 3187.3 1506.5 471.3 147.8 85.0 45.3 0.0 
856.1 916.0 983.7 1038.0 1086.1 1123.8 1169.1 1221.4 1283.4 1360.1 1457.0 1586.0 1783.3 2083.0 2519.4 
3115.5 3721.3 4333.4 4949.6 5550.5 6177.3 6789.3 7388.2 8069.3 8715.5 9233.5 9531.9 9542.3 9389.6 
8570.5 7106.5 4929.4 2667.2 817.0 212.6 95.5 46.0 0.0 
856.1 917.4 981.6 1039.4 1088.2 1130.7 1173.3 1226.9 1289.0 1367.1 1463.3 1597.1 1796.5 2089.3 2538.9 
3109.2 3807.0 4387.0 4988.0 5614.7 6206.5 6823.5 7425.1 8113.2 8724.6 9251.6 9536.7 9552.1 9406.4 
8637.4 7206.9 5006.1 2677.0 904.9 212.6 96.2 47.4 0.0 
856.1 892.3 936.9 987.8 1037.3 1095.2 1154.4 1218.6 1288.3 1366.4 1462.6 1599.2 1807.7 2147.2 2662.3 
3268.8 3876.0 4491.6 5130.2 5769.4 6344.6 6913.4 7452.3 7991.9 8470.8 8776.9 8802.7 8728.1 8418.5 
7442.6 5759.7 3656.4 1617.3 469.9 140.1 75.3 41.8 0.0 
856.1 870.7 888.8 912.5 943.9 984.3 1029.7 1080.6 1146.8 1217.2 1311.3 1424.9 1610.4 1889.2 2297.7 
2766.9 3300.2 3821.7 4333.4 4800.4 5250.8 5640.5 6037.8 6371.8 6474.9 6300.7 5891.4 5657.9 5292.6 4497.2 
3308.6 1961.0 827.5 244.7 83.7 64.1 36.9 0.0 
856.1 858.9 865.8 877.0 895.8 922.3 953.7 987.1 1030.4 1079.2 1140.5 1215.8 1343.4 1530.2 1846.0 
2216.9 2633.1 3016.5 3439.6 3809.1 4165.4 4477.7 4775.3 5006.1 4967.1 4504.2 3792.4 3484.3 3021.4 2246.2 
1614.6 949.5 444.1 168.7 71.8 56.5 30.0 0.0 
856.1 848.4 845.6 847.7 855.4 870.0 889.5 908.4 932.8 956.5 983.7 1019.9 1073.6 1167.0 1341.3 
1587.4 1879.5 2184.1 2497.8 2789.2 3067.4 3334.4 3598.6 3725.5 3577.0 2986.5 2191.1 1892.0 1514.2 1005.3 
659.5 356.9 168.7 76.7 42.5 25.1 11.9 0.0 
856.1 828.9 808.7 791.9 779.4 764.8 742.4 714.6 676.9 631.6 583.5 533.3 488.0 449.6 426.6 434.3 489.4 
584.2 697.8 821.9 948.1 1089.6 1252.7 1350.3 1240.2 884.7 471.3 357.6 227.3 126.2 85.0 62.7 47.4 32.8 23.0 
12.5 6.3 0.0 
856.1 813.6 774.5 739.0 695.0 642.8 585.6 529.8 476.8 438.5 409.9 389.7 370.2 350.0 327.7 307.4 288.6 271.2 
257.9 250.3 245.4 243.3 242.6 223.1 182.0 145.0 117.1 109.4 97.6 76.7 59.3 43.9 35.6 27.9 20.9 11.9 5.6 0.0 
856.1 794.7 740.4 682.5 607.2 539.6 482.4 442.7 424.6 409.9 393.2 375.1 354.1 330.4 302.6 276.8 253.1 232.1 212.6 
194.5 177.1 161.7 145.7 132.5 118.5 103.9 88.5 82.3 73.9 62.7 53.7 43.9 35.6 27.9 21.6 12.5 4.9 0.0 
856.1 781.5 711.8 631.6 541.7 480.3 445.5 429.4 414.8 400.2 383.4 363.9 339.5 309.5 279.5 251.0 225.2 201.5 182.6 
164.5 149.2 136.6 124.1 112.2 99.0 87.1 75.3 71.8 67.6 58.6 51.6 43.9 37.6 31.4 23.7 13.9 4.9 0.0 
856.1 769.6 686.7 586.3 506.1 456.6 439.9 425.2 409.9 393.9 373.7 350.7 324.9 294.9 260.7 230.8 205.0 184.7 165.9 
151.3 138.7 127.6 115.7 103.9 91.3 80.2 70.4 66.9 62.0 54.4 46.7 39.7 32.8 25.8 20.2 11.2 4.2 0.0 
856.1 759.2 665.1 560.5 483.1 454.5 438.5 423.2 408.5 390.4 368.8 345.1 320.0 289.3 254.5 223.8 198.0 177.1 162.4 
149.9 137.3 125.5 112.9 99.0 86.4 76.7 66.9 64.1 58.6 50.2 41.8 34.9 29.3 25.8 20.9 12.5 5.6 0.0 
856.1 757.1 653.9 541.7 474.7 454.5 437.8 423.9 408.5 390.4 370.2 345.8 322.1 296.3 264.2 227.3 199.4 177.8 162.4 
149.9 138.7 126.2 113.6 100.4 88.5 78.1 68.3 64.1 57.9 48.8 41.1 34.9 31.4 27.2 21.6 10.5 4.9 0.0 
856.1 752.9 640.0 534.7 473.4 455.2 438.5 424.6 409.2 392.5 371.6 351.4 329.7 308.8 274.7 237.7 202.2 178.5 163.1 
151.3 140.8 128.3 115.0 100.4 88.5 78.8 67.6 63.4 57.2 48.1 41.8 38.3 35.6 28.6 13.2 3.5 2.1 0.0 
856.1 748.7 638.6 531.9 473.4 453.8 439.2 423.2 409.2 392.5 370.2 351.4 332.5 309.5 276.8 237.7 205.0 178.5 163.8 
152.0 141.5 129.0 114.3 101.8 89.9 78.1 67.6 62.7 57.2 48.8 41.8 38.3 36.3 26.5 15.3 7.0 2.1 0.0 
